Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZSE2-0X-55L |
ZSE2-0X-55L-D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Acquired Standards | Protection Rating | Application | Rated Pressure Range | Details Type | Wiring Specifications | Output Specification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
121.53 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 3 m) | - | ||
143.44 € | 1 | 26 Days | Pressure Switch | Air | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | CE | IP40 | Vacuum | 0 to -101 kPa | - | Grommet type (lead wire: 3 m) | - |
Loading...
Configure
Basic Attributes
Sensor/Monitor Configuration
Power Supply Voltage(V)
Details Type
Output Specification
Type
Type
Fluid Type
Output Method
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
No. of Inputs
No. of Outputs
Power Supply Type
Application
Rated Pressure Range
Wiring Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes