Small Pressure Switch ZSE2 / ISE2 Series (Part Numbers - CAD Download)

Small Pressure Switch ZSE2 / ISE2 Series
[Features]
・ It can be mounted on the ejector system ZX and ZR Series.
・ With suction filter.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZSE2-0X-55L
ZSE2-0X-55L-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Power Supply Voltage
(V)
Acquired Standards Protection Rating Application Rated Pressure Range Details Type Wiring Specifications Output Specification

121.53 €

1 26 Days Pressure SwitchAir[Separate Type, Connector Joint] Separate Type, Connector JointPNP Open CollectorMale Thread, Female ThreadMM5x0.8Noncorrosive / Incombustible0.50~6035~8511DC[12 to 24] 12 to 24 ±10%CEIP40Vacuum0 to -101 kPa-Grommet type (lead wire: 3 m)-

143.44 €

1 26 Days Pressure SwitchAir[Separate Type, Connector Joint] Separate Type, Connector JointPNP Open CollectorMale Thread, Female ThreadMM5x0.8Noncorrosive / Incombustible0.50~6035~8511DC[12 to 24] 12 to 24 ±10%CEIP40Vacuum0 to -101 kPa-Grommet type (lead wire: 3 m)-

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360