Small Pressure Switch ZSE2 / ISE2 Series (Part Numbers - CAD Download)

Small Pressure Switch ZSE2 / ISE2 Series
[Features]
・ It can be mounted on the ejector system ZX and ZR Series.
・ With suction filter.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISE2L-01-15L

Part Number
ISE2L-01-15L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Power Supply Voltage
(V)
Acquired Standards Protection Rating Application Rated Pressure Range Details Type Wiring Specifications Output Specification

106.47 €

1 26 Days Pressure SwitchAir[Separate Type, Connector Joint] Separate Type, Connector JointNPN Open CollectorMale Thread, Female Thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible0.50~6035~8511DC[12 to 24] 12 to 24 ±10%CEIP40For low pressure0 to 100 kPa-Grommet type (lead wire: 3 m)-

Loading...

  1. 1

This page is Small Pressure Switch ZSE2 / ISE2 Series, part number ISE2L-01-15L.
You can find the detail information about specifications and dimensions on part number ISE2L-01-15L.

Variation of this product

Part Number
ISE2-01-15CN
ISE2-01-55
ISE2-01-55C
ISE2L-01-55C
ISE2L-01-55CL
ISE2L-01-55CN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Power Supply Voltage
(V)
Acquired Standards Protection Rating Application Rated Pressure Range Details Type Wiring Specifications Output Specification

99.58 €

1 26 Days Pressure SwitchAir[Separate Type, Connector Joint] Separate Type, Connector JointNPN Open CollectorMale Thread, Female Thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.50~6035~8511DC[12 to 24] 12 to 24 ±10%CEIP40For positive pressure0 to 1 MPa-Without connector-

99.58 €

1 26 Days Pressure SwitchAir[Separate Type, Connector Joint] Separate Type, Connector JointPNP Open CollectorMale Thread, Female Thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.50~6035~8511DC[12 to 24] 12 to 24 ±10%CEIP40For positive pressure0 to 1 MPa-Grommet type (lead wire: 0.6 m)-

99.58 €

1 26 Days Pressure Switch---Male Thread, Female Thread[Rc (R)] R[1/8] 1/8-------------Connector (lead wire: 0.6 m)PNP open collector 1 output

122.26 €

1 98 Days Pressure SwitchAir[Separate Type, Connector Joint] Separate Type, Connector JointPNP Open CollectorMale Thread, Female Thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive0.50~6035~8511DC[12 to 24] 12 to 24 ±10%CEIP40For low pressure0 to 100 kPa-Connector type lead length 0.6 m-

102.53 €

1 26 Days Pressure SwitchAir[Separate Type, Connector Joint] Separate Type, Connector JointPNP Open CollectorMale Thread, Female Thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive0.50~6035~8511DC[12 to 24] 12 to 24 ±10%CEIP40For low pressure0 to 100 kPa-Connector type lead length 3 m-

99.58 €

1 26 Days Pressure SwitchAir[Separate Type, Connector Joint] Separate Type, Connector JointPNP Open CollectorMale Thread, Female Thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive0.50~6035~8511DC[12 to 24] 12 to 24 ±10%CEIP40For low pressure0 to 100 kPa-Without connector-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360