ATEX Directive, ISO Standard Compliant Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod, 55-C96K Series (Part Numbers)

ATEX Directive, ISO Standard Compliant Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod, 55-C96K Series
[Specifications]
・Cylinder Operation Method: Double Acting
・Main Body Shape: Standard
・With Auto Switch
・Bore Size 40 mm
・ISO Standard

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55-C96KDB40-300C
55-C96KDB50-200C
55-C96KDB100-400C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)

194.60 €

1 8 Days 40300

214.56 €

1 9 Days 50200

480.06 €

1 8 Days 100400

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With rod detent function Environment, Applications Standard Operating Temperature(℃) -20::70
Operating Pressure(MPa) 0.05 to 1.0 Specifications Built-in magnet Type of Mount Support Basic type

Tech Support