• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Direct mount cylinder clean / copper / fluorine not available 10- / 11- / 20-CG1R-Z series (Part Numbers)

Direct mount cylinder clean / copper / fluorine not available 10- / 11- / 20-CG1R-Z series
[10-/11-Series, Clean Series]
・ Suitable for clean environment
・ It prevents dust generation in the cleanroom

[20-Series Copper/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20-CDG1RA25-100Z
20-CDG1RA25-200Z
20-CDG1RA32-200Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)

59.81 €

1 26 Days 25100

67.42 €

1 26 Days 25200

87.11 €

1 26 Days 32200

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Non-use of Copper and fluoropolymer-based Material (Partially Plating) Cushion Air cushion
Operating Pressure(MPa) 0.05 to 1.0 Specifications Built-in magnet Auto Switch Without auto switch
Rod Tip Shape Male rod end Type Copper and Fluorine Unavailable Specifications

Tech Support