Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55-CDS1BN200-250 |
55-CDS1BN200-750 |
55-CDS1DN200-250 |
55-CDS1FN180-200 |
55-CS1BN140-260 |
55-CS1BN250-700 |
55-CS1DFN125-300 |
55-CS1DFN160-300 |
55-CS1DN180-450 |
55-CS1DN250-600 |
55-CS1FN300-475 |
55-CS1TN250-600 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Specifications | Type of Mount Support | Tube Material | |
---|---|---|---|---|---|---|---|---|---|
1,358.32 € | 1 | Quote | 200 | 250 | Built-in magnet | Basic type | Iron tube | ||
1,894.73 € | 1 | Quote | 200 | 750 | Built-in magnet | Basic type | Iron tube | ||
1,358.32 € | 1 | Quote | 200 | 250 | Built-in magnet | Double clevis | Iron tube | ||
1,161.21 € | 1 | Quote | 180 | 200 | Built-in magnet | Rod-end flange type | Iron tube | ||
728.61 € | 1 | Quote | 140 | 260 | Without magnet | Basic type | Aluminum tube | ||
2,595.32 € | 1 | Quote | 250 | 700 | Without magnet | Basic type | Iron tube | ||
652.35 € | 1 | Quote | 125 | 300 | Without magnet | Double clevis | Iron tube | ||
864.35 € | 1 | Quote | 160 | 300 | Without magnet | Double clevis | Iron tube | ||
1,387.95 € | 1 | Quote | 180 | 450 | Without magnet | Double clevis | Iron tube | ||
2,442.68 € | 1 | Quote | 250 | 600 | Without magnet | Double clevis | Iron tube | ||
3,060.65 € | 1 | Quote | 300 | 475 | Without magnet | Rod-end flange type | Iron tube | ||
2,708.40 € | 1 | Quote | 250 | 600 | Without magnet | Center trunnion type | Iron tube |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(℃) | 0::70 |
Operating Pressure(MPa) | 0.05::0.97 | Cushion | With cushions on both sides | Port thread type | Rc |
Type | Non-lube |
Configure
Basic Attributes
Cylinder I.D: D(Ø)
Stroke: L(mm)
Specifications
Type of Mount Support
Tube Material
Type
Optional Attributes