Locating bushes with taper / internal hexagon / stainless steel / hardened / GN 412.5 (Part Numbers)

Locating bushes with taper / internal hexagon / stainless steel / hardened / GN 412.5
  • Volume Discount
Stainless Steel-Positioning bushings with ramping cone GN 412.5 are used in connection with bolts of indexing plungers.The threads are adapted to the mounting blocks GN 412.1 and GN 612.1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
412.5-M12X1,​5-B4,​2
412.5-M12X1,​5-B5,​2
412.5-M12X1,​5-B6,​2
412.5-M16X1,​5-B8,​2
412.5-M16X1,​5-B10,​2
412.5-M16X1,​5-B12,​2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Collet thread d1 l1 l2 l3 Inner diameter d2 d3 d4 sw t Weight
(kg)

10.40 €

1 Available 7 Days M 12 x 1,510165B 4,224124110.017

10.40 €

1 Available 7 Days M 12 x 1,510165B 5,224124110.016

10.20 €

1 Available 7 Days M 12 x 1,510165B 6,224124110.016

13.78 €

1 Available 7 Days M 16 x 1,512207B 8,232166130.037

13.78 €

1 Available 7 Days M 16 x 1,512207B 10,232166130.035

13.78 €

1 Available 7 Days M 16 x 1,512207B 12,232166130.033

Loading...

  1. 1

Tech Support