Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
113.9-8-80
This page is Stainless Steel-Ball lock pins, with Stainless Steel-Knob, plunger material no. AISI 3038 (GN113.9), part number 113.9-8-80.
You can find the detail information about specifications and dimensions on part number 113.9-8-80.
Configure
Basic Attributes
Type
Bolt diameter d1
Length l1
d2
d3
d4
l2
l3
x1
Load(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
113.9-10-110 |
113.9-10-120 |
113.9-10-15 |
113.9-10-20 |
113.9-10-25 |
113.9-8-90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bolt diameter d1 | Length l1 | d2 | d3 | d4 | l2 | l3 | x1 | Load (kN) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.50 € | 1 | Available | 5 Days | 10 | 110 | 12 | 27 | 13.2 | 9.6 | 26.8 | 10 | 60, 60 | 0.107 | |
54.60 € | 1 | Available | 5 Days | 10 | 120 | 12 | 27 | 13.2 | 9.6 | 26.8 | 10 | 60, 60 | 0.112 | |
44.98 € | 1 | Available | 5 Days | 10 | 15 | 12 | 27 | 13.2 | 9.6 | 26.8 | 10 | 60, 60 | 0.051 | |
44.98 € | 1 | Available | 5 Days | 10 | 20 | 12 | 27 | 13.2 | 9.6 | 26.8 | 10 | 60, 60 | 0.053 | |
44.98 € | 1 | Available | 5 Days | 10 | 25 | 12 | 27 | 13.2 | 9.6 | 26.8 | 10 | 60, 60 | 0.057 | |
42.76 € | 1 | Available | 5 Days | 8 | 90 | 9.5 | 27 | 13.2 | 8.2 | 26.8 | 8 | 38, 38 | 0.073 |