Stainless Steel-Spring plungers, with ceramic ball, Stainless Steel A4 (GN 615.5) (615.5-M6-KN)

Stainless Steel-Spring plungers, with ceramic ball, Stainless Steel A4 (GN 615.5) 615.5-M6-KN
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 615.5-M6-KN

Brand: GANTER

Price: 6.70

Delivery time: 7 Days


Technical Data:

d2: 3.5

l: 14

w: 1

Spring load, high, initial: 19, 19 N

Spring load, standard, initial: 11, 11 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

615.5-M6-KN

Part Number
615.5-M6-KN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d2 l w Spring load, high, initial
(N)
Spring load, standard, initial
(N)
End Form Weight
(kg)

6.70 €

1 Available 7 Days 3.514119, 1911, 1128, 28KN, Stainless Steel A4, standard spring load0.002

Loading...

  1. 1

This page is Stainless Steel-Spring plungers, with ceramic ball, Stainless Steel A4 (GN 615.5), part number 615.5-M6-KN.
You can find the detail information about specifications and dimensions on part number 615.5-M6-KN.

Variation of this product

Part Number
615.5-M12-KSN
615.5-M16-KN
615.5-M16-KSN
615.5-M6-KSN
615.5-M8-KN
615.5-M8-KSN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d2 l w Spring load, high, initial
(N)
Spring load, standard, initial
(N)
End Form Weight
(kg)

14.90 €

1 Available 7 Days 8222.561, 6126, 26110, 110KSN, Stainless Steel A4, high spring load0.010

19.28 €

1 Available Same day

Stock

10243.568, 6841, 41142, 142KN, Stainless Steel A4, standard spring load0.023

20.40 €

1 Available 7 Days 10243.568, 6841, 41142, 142KSN, Stainless Steel A4, high spring load0.023

7.26 €

1 Available 7 Days 3.514119, 1911, 1128, 28KSN, Stainless Steel A4, high spring load0.002

7.92 €

1 Available 7 Days 4.5161.536, 3618, 1862, 62KN, Stainless Steel A4, standard spring load0.004

8.56 €

1 Available 7 Days 4.5161.536, 3618, 1862, 62KSN, Stainless Steel A4, high spring load0.004

Tech Support