Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
852-4000-TS
Part Number
|
---|
852-4000-TS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | FH, Holding capacity (N) | w1, stroke (mm) | Size | Type | a1 | a2 | b1 | b2 | b3 | b4 | b5 | b6 | b7 | b8 | d1 | d2 | d3 | h1 | h2 | l1 | x1 | l2 | l3 | m1 | m2 | m3 | m4 | m5 | r | s | w2, Adjustable range | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
146.56 € | 1 | Available | 5 Days | 40000 | 62 | 4000 | TS, for welding, without U-bolt latch, with catch | 28 | 27 | 85 | 80 | 55 | 60 | 80 | 32 | 50 | 32 | M 12 | 10.5 | 16 | 68 | 42.5 | 265 | 271 | 30 | 151 | 57 | 14 | 57 | 12.5 | 35 | 107 | 9 | 25 | 1.433 |
Loading...
b9 | 6 | t | 2 |
---|
This page is Latch type toggle clamps, heavy duty type (GN 852), part number 852-4000-TS.
You can find the detail information about specifications and dimensions on part number 852-4000-TS.
Configure
Basic Attributes
Type
FH, Holding capacity(N)
w1, stroke(mm)
Size
Type
a1
a2
b1
b2
b3
b4
b5
b6
b7
b8
d1
d2
d3
h1
h2
l1
x1
l2
l3
m1
m2
m3
m4
m5
r
s
w2, Adjustable range
Filter by standard shipping days
Optional Attributes
Part Number |
---|
852-1700-T |
852-1700-T2 |
852-1700-T2S |
852-1700-TS |
852-4000-T |
852-4000-T2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | FH, Holding capacity (N) | w1, stroke (mm) | Size | Type | a1 | a2 | b1 | b2 | b3 | b4 | b5 | b6 | b7 | b8 | d1 | d2 | d3 | h1 | h2 | l1 | x1 | l2 | l3 | m1 | m2 | m3 | m4 | m5 | r | s | w2, Adjustable range | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.66 € | 1 | Available | 5 Days | 17000 | 54 | 1700 | T, with mounting holes, without U-bolt latch, with catch | 22 | 21 | 68 | 64 | 46 | 48 | 68 | 26.5 | 38 | 28 | M 10 | 8.5 | 14 | 55 | 34.5 | 218 | 223 | 33 | 129 | 45 | 11.5 | 45 | 10 | 28 | 96 | 7 | 15 | 0.940 | |
159.48 € | 1 | Available | 5 Days | 17000 | 54 | 1700 | T2, with mounting holes, with U-bolt latch, with catch | 22 | 21 | 68 | 64 | 46 | 48 | 68 | 26.5 | 38 | 28 | M 10 | 8.5 | 14 | 55 | 34.5 | 218 | 223 | 33 | 129 | 45 | 11.5 | 45 | 10 | 28 | 96 | 7 | 15 | 1.100 | |
131.86 € | 1 | Available | 5 Days | 17000 | 54 | 1700 | T2S, for welding, with U-bolt latch, with catch | 22 | 21 | 68 | 64 | 46 | 48 | 68 | 26.5 | 38 | 28 | M 10 | 8.5 | 14 | 55 | 34.5 | 218 | 223 | 33 | 129 | 45 | 11.5 | 45 | 10 | 28 | 96 | 7 | 15 | 0.900 | |
124.54 € | 1 | Available | 5 Days | 17000 | 54 | 1700 | TS, for welding, without U-bolt latch, with catch | 22 | 21 | 68 | 64 | 46 | 48 | 68 | 26.5 | 38 | 28 | M 10 | 8.5 | 14 | 55 | 34.5 | 218 | 223 | 33 | 129 | 45 | 11.5 | 45 | 10 | 28 | 96 | 7 | 15 | 0.225 | |
181.66 € | 1 | Available | 5 Days | 40000 | 62 | 4000 | T, with mounting holes, without U-bolt latch, with catch | 28 | 27 | 85 | 80 | 55 | 60 | 80 | 32 | 50 | 32 | M 12 | 10.5 | 16 | 68 | 42.5 | 265 | 271 | 30 | 151 | 57 | 14 | 57 | 12.5 | 35 | 107 | 9 | 25 | 0.012 | |
191.68 € | 1 | Available | 5 Days | 40000 | 62 | 4000 | T2, with mounting holes, with U-bolt latch, with catch | 28 | 27 | 85 | 80 | 55 | 60 | 80 | 32 | 50 | 32 | M 12 | 10.5 | 16 | 68 | 42.5 | 265 | 271 | 30 | 151 | 57 | 14 | 57 | 12.5 | 35 | 107 | 9 | 25 | 2.070 |