Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
360-65-M16-112-B-NI
Part Number
|
---|
360-65-M16-112-B-NI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 | Type | d3 | d4 | h1 | h2 | h3 | h4 | h5 | Static load F (kN) | Code no. C-Spanner | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
231.04 € | 1 | Available | 7 Days | 65 | B, with lock nut | M 45 x 1,5 | 65 | 112 | - | - | 90 | 22 | 155 | 1810-A65-70, 1810-A65-70 | 1.758 |
Loading...
Material | NI, Stainless Steel |
---|
This page is Stainless Steel-Levelling sets (GN 360), part number 360-65-M16-112-B-NI.
You can find the detail information about specifications and dimensions on part number 360-65-M16-112-B-NI.
Configure
Basic Attributes
h2
h3
Type
Diameter d1
Type
d3
d4
h1
h4
h5
Static load F(kN)
Code no. C-Spanner
Filter by standard shipping days
Optional Attributes
Part Number |
---|
360-119-M16-148-B-NI |
360-40-M10-69-A-NI |
360-40-M10-69-B-NI |
360-65-M16-148-A-NI |
360-65-M16-148-B-NI |
360-79-M10-69-A-NI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter d1 | Type | d3 | d4 | h1 | h2 | h3 | h4 | h5 | Static load F (kN) | Code no. C-Spanner | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
306.92 € | 1 | Available | 7 Days | 119 | B, with lock nut | M 45 x 1,5 | 65 | 148 | - | - | 108 | 40 | 155 | 1810-A65-70, 1810-A65-70 | 3.360 | |
119.54 € | 1 | Available | 7 Days | 40 | A, without lock nut | M 28 x 1,5 | 40 | 69 | 53 | 16 | - | - | 70 | 1810-A40-42, 1810-A40-42 | 0.390 | |
132.88 € | 1 | Available | 7 Days | 40 | B, with lock nut | M 28 x 1,5 | 40 | 69 | - | - | 59 | 10 | 70 | 1810-A40-42, 1810-A40-42 | 0.418 | |
246.38 € | 1 | Available | 7 Days | 65 | A, without lock nut | M 45 x 1,5 | 65 | 148 | 100 | 48 | - | - | 155 | 1810-A65-70, 1810-A65-70 | 2.048 | |
267.94 € | 1 | Available | 7 Days | 65 | B, with lock nut | M 45 x 1,5 | 65 | 148 | - | - | 108 | 40 | 155 | 1810-A65-70, 1810-A65-70 | 2.145 | |
161.86 € | 1 | Available | 7 Days | 79 | A, without lock nut | M 28 x 1,5 | 40 | 69 | 53 | 16 | - | - | 70 | 1810-A40-42, 1810-A40-42 | 0.730 |