Telescopic slides, with full extension and self-retracting mechanism, load capacity up to 430 N (GN 1412) (Part Numbers)

Telescopic slides, with full extension and self-retracting mechanism, load capacity up to 430 N (GN 1412)
  • Volume Discount
Telescopic slides GN 1412 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension). The rubber stops of type F dampen the impact of the slide in the end positions. This feature minimizes noise development and increases the lifespan. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1412-300-F-1-ZB
1412-350-F-1-ZB
1412-400-F-1-ZB
1412-450-F-1-ZB
1412-500-F-1-ZB
1412-550-F-1-ZB
1412-600-F-1-ZB
1412-650-F-1-ZB
1412-700-F-1-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l2
(mm)
Length l1
(mm)
l3 FS x1 Weight
(kg)

37.02 €

1 Available 12 Days 300300600330, 330240, 2400.880

39.80 €

1 Available 12 Days 350350700380, 380290, 2901.040

41.76 €

1 Available 12 Days 400400800430, 430340, 3401.000

43.16 €

1 Available Same day

Stock

450450900430, 430340, 3401.320

46.38 €

1 Available 12 Days 5005001000380, 380290, 2901.400

49.70 €

1 Available 12 Days 5505501100330, 330240, 2401.500

53.46 €

1 Available 12 Days 6006001200320, 320240, 2401.750

58.72 €

1 Available 12 Days 6506501300300, 300220, 2201.990

62.50 €

1 Available 12 Days 7007001400300, 300220, 2202.150

Loading...

  1. 1

Basic information

Type F, with rubber stop, locking device in back, detach function Identification no. 1, Fastening using through-holes Finish ZB, zinc plated, blue passivated

Tech Support