Revolving Stainless Steel-Handles, mounting from the operator's side (GN 798.4) (Part Numbers)

Revolving Stainless Steel-Handles, mounting from the operator's side (GN 798.4)
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Typical in design are the revolving Stainless Steel-Handles GN 798.4 with their stepped shape consisting of two cylinders giving the operator a better grip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
798.4-NI-18-M6
798.4-NI-22-M8
798.4-NI-24-M10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2 Handle length l1
(mm)
Ball / Handle diameter d1
(mm)
d4 d3 l2 l3 l4 s Weight
(kg)

19.28 €

1 Available 7 Days M6561814.5101341980.089

25.32 €

1 Available 7 Days M8592218.514145.221110.157

27.70 €

19.39 €

1 Available Same day

Stock

M10742418.514165.227110.209

Loading...

  1. 1

Basic information

Material NI, Stainless Steel

Tech Support