Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
302.1-30-M4-25-SW
Part Number
|
---|
302.1-30-M4-25-SW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lever / Handle length l1 (mm) | Thread d1 (M) | Thread length l2 | Colour | d3 | d4 | h1 | h2 | h3 | h4 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.14 € | 1 | Available | 7 Days | 30 | 4 | 25 | SW, black, textured finish | 10 | 13 | 24.5 | 4 | 22 | 3.5 | - |
Loading...
This page is Flat adjustable hand levers, Zinc die casting, threaded stud Stainless Steel (GN302.1), part number 302.1-30-M4-25-SW.
You can find the detail information about specifications and dimensions on part number 302.1-30-M4-25-SW.
Configure
Basic Attributes
Type
Lever / Handle length l1(mm)
Thread d1 (M)
Thread length l2
Colour
d3
d4
h1
h2
h3
h4
Filter by standard shipping days
Optional Attributes
Part Number |
---|
302.1-30-M4-12-SW |
302.1-30-M4-16-OS |
302.1-30-M4-16-RS |
302.1-30-M4-32-OS |
302.1-30-M4-32-RS |
302.1-30-M4-32-SR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Lever / Handle length l1 (mm) | Thread d1 (M) | Thread length l2 | Colour | d3 | d4 | h1 | h2 | h3 | h4 | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.60 € | 1 | Available | 7 Days | 30 | 4 | 12 | SW, black, textured finish | 10 | 13 | 24.5 | 4 | 22 | 3.5 | - | |
8.74 € | 1 | Available | 7 Days | 30 | 4 | 16 | OS, orange, textured finish | 10 | 13 | 24.5 | 4 | 22 | 3.5 | - | |
8.74 € | 1 | Available | 7 Days | 30 | 4 | 16 | RS, red, textured finish | 10 | 13 | 24.5 | 4 | 22 | 3.5 | - | |
9.30 € | 1 | Available | 7 Days | 30 | 4 | 32 | OS, orange, textured finish | 10 | 13 | 24.5 | 4 | 22 | 3.5 | - | |
9.30 € | 1 | Available | 7 Days | 30 | 4 | 32 | RS, red, textured finish | 10 | 13 | 24.5 | 4 | 22 | 3.5 | - | |
9.30 € | 1 | Available | 7 Days | 30 | 4 | 32 | SR, silver, textured finish | 10 | 13 | 24.5 | 4 | 22 | 3.5 | - |