Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length l2 (mm) | Length l1 (mm) | d1 | d2 | d3 | d4 | s | m1 | m2 | m4 | m5 | Width x2 | Width x1 | Type | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.50 € | 1 | Available | 5 Days | 30 | 45 | 3 | 3.2 | - | - | 1.5 | 33 | 18 | 9 | - | - | 45 | B, with through-holes | 0.019 | ||
3.54 € | 1 | Available | 5 Days | 30 | 45 | 3 | - | 4 | 6.4 | 1.5 | 33 | 18 | 9 | - | - | 45 | C, with countersunk holes | 0.018 | ||
2.94 € | 1 | Available | 5 Days | 30 | 60 | 3 | 3.2 | - | - | 1.5 | 48 | 18 | 9 | 24 | 60 | - | B, with through-holes | 0.024 | ||
3.96 € | 1 | Available | 5 Days | 30 | 60 | 3 | - | 4 | 6.4 | 1.5 | 48 | 18 | 9 | 24 | 60 | - | C, with countersunk holes | 0.024 | ||
3.48 € | 1 | Available | 5 Days | 40 | 60 | 4 | 4.2 | - | - | 2 | 45 | 25 | 12.5 | - | - | 60 | B, with through-holes | 0.046 | ||
4.26 € | 1 | Available | 5 Days | 40 | 60 | 4 | - | 5 | 8.3 | 2 | 45 | 25 | 12.5 | - | - | 60 | C, with countersunk holes | 0.045 | ||
4.30 € | 1 | Available | 5 Days | 50 | 75 | 6 | 5.2 | - | - | 2 | 55 | 30 | 15 | - | - | 75 | B, with through-holes | 0.079 | ||
5.10 € | 1 | Available |
Same day
Stock | 50 | 75 | 6 | - | 5 | 8.3 | 2 | 55 | 30 | 15 | - | - | 75 | C, with countersunk holes | 0.079 | ||
4.14 € | 1 | Available | 5 Days | 40 | 80 | 4 | 4.2 | - | - | 2 | 65 | 25 | 12.5 | 32.5 | 80 | - | B, with through-holes | 0.058 | ||
4.90 € | 1 | Available | 5 Days | 40 | 80 | 4 | - | 5 | 8.3 | 2 | 65 | 25 | 12.5 | 32.5 | 80 | - | C, with countersunk holes | 0.057 | ||
5.00 € | 1 | Available | 5 Days | 60 | 90 | 6 | 5.2 | - | - | 2 | 66 | 36 | 18 | - | - | 90 | B, with through-holes | 0.108 | ||
5.68 € | 1 | Available | 4 Days | 60 | 90 | 6 | - | 5 | 8.3 | 2 | 66 | 36 | 18 | - | - | 90 | C, with countersunk holes | 0.107 | ||
4.98 € | 1 | Available | 5 Days | 50 | 100 | 6 | 5.2 | - | - | 2 | 80 | 30 | 15 | 40 | 100 | - | B, with through-holes | 0.098 | ||
5.98 € | 1 | Available | 5 Days | 50 | 100 | 6 | - | 5 | 8.3 | 2 | 80 | 30 | 15 | 40 | 100 | - | C, with countersunk holes | 0.098 | ||
5.58 € | 1 | Available | 5 Days | 60 | 120 | 6 | 5.2 | - | - | 2 | 96 | 36 | 18 | 48 | 120 | - | B, with through-holes | 0.137 | ||
7.10 € | 1 | Available | 5 Days | 60 | 120 | 6 | - | 5 | 8.3 | 2 | 96 | 36 | 18 | 48 | 120 | - | C, with countersunk holes | 0.135 |
Loading...
Material | ST, Steel |
---|
Configure
Stock
Basic Attributes
Length l2(mm)
Length l1(mm)
d1
d2
d3
d4
s
m1
m2
m4
m5
Width x2
Width x1
Type
Type
Filter by standard shipping days
Optional Attributes