Dual Rod Cylinder, Basic Type, 55-CXS Series (Part Numbers)

Dual Rod Cylinder, Basic Type, 55-CXS Series

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55-CXSL6-10
55-CXSL10-40
55-CXSL10-45
55-CXSL15-40
55-CXSL15-80
55-CXSL20-15
55-CXSL20-20
55-CXSL20-35
55-CXSL20-60
55-CXSL20-100
55-CXSL25-35
55-CXSL25-50
55-CXSL25-80
55-CXSL25TF-60
55-CXSL32-10
55-CXSL32-25
55-CXSL32-60
55-CXSL32-70
55-CXSM6-10
55-CXSM6-20
55-CXSM6-50
55-CXSM10-10
55-CXSM10-20
55-CXSM10-25
55-CXSM10-30
55-CXSM10-50
55-CXSM15-10
55-CXSM15-20
55-CXSM15-25
55-CXSM15-30
55-CXSM15-40
55-CXSM15-45
55-CXSM15-50
55-CXSM15-60
55-CXSM15-70
55-CXSM15-75
55-CXSM15-80
55-CXSM15-90
55-CXSM15-100
55-CXSM20-10
55-CXSM20-20
55-CXSM20-25
55-CXSM20-30
55-CXSM20-35
55-CXSM20-40
55-CXSM20-45
55-CXSM20-50
55-CXSM20-60
55-CXSM20-70
55-CXSM20-80
55-CXSM20-90
55-CXSM20-100
55-CXSM20-150-XB11
55-CXSM25-10
55-CXSM25-20
55-CXSM25-25
55-CXSM25-30
55-CXSM25-40
55-CXSM25-45
55-CXSM25-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Pressure
(MPa)
Port thread type Type of Shaft Bearing Custom-made Specifications

256.89 €

1 26 Days 6100.15~0.7M ScrewBall bushing bearing typeStandard type

285.90 €

1 26 Days 10400.1~0.7M ScrewBall bushing bearing typeStandard type

291.69 €

1 26 Days 10450.1~0.7M ScrewBall bushing bearing typeStandard type

325.15 €

1 26 Days 15400.1~0.7M ScrewBall bushing bearing typeStandard type

394.76 €

1 26 Days 15800.1~0.7M ScrewBall bushing bearing typeStandard type

319.29 €

1 26 Days 20150.05~0.7M ScrewBall bushing bearing typeStandard type

319.29 €

1 26 Days 20200.05~0.7M ScrewBall bushing bearing typeStandard type

342.58 €

1 26 Days 20350.05~0.7M ScrewBall bushing bearing typeStandard type

383.24 €

1 26 Days 20600.05~0.7M ScrewBall bushing bearing typeStandard type

412.26 €

1 26 Days 201000.05~0.7M ScrewBall bushing bearing typeStandard type

371.60 €

1 26 Days 25350.05~0.7Rc 1/8Ball bushing bearing typeStandard type

383.24 €

1 26 Days 25500.05~0.7Rc 1/8Ball bushing bearing typeStandard type

441.29 €

1 26 Days 25800.05~0.7Rc 1/8Ball bushing bearing typeStandard type

412.26 €

1 26 Days 25600.05~0.7G1/8Ball bushing bearing typeStandard type

422.40 €

1 26 Days 32100.05~0.7Rc 1/8Ball bushing bearing typeStandard type

448.52 €

1 26 Days 32250.05~0.7Rc 1/8Ball bushing bearing typeStandard type

506.61 €

1 26 Days 32600.05~0.7Rc 1/8Ball bushing bearing typeStandard type

506.61 €

1 26 Days 32700.05~0.7Rc 1/8Ball bushing bearing typeStandard type

181.42 €

1 28 Days 6100.15~0.7M ScrewSlide bearing typeStandard type

184.34 €

1 26 Days 6200.15~0.7M ScrewSlide bearing typeStandard type

193.06 €

1 26 Days 6500.15~0.7M ScrewSlide bearing typeStandard type

194.42 €

1 28 Days 10100.1~0.7M ScrewSlide bearing typeStandard type

200.27 €

1 28 Days 10200.1~0.7M ScrewSlide bearing typeStandard type

206.06 €

1 26 Days 10250.1~0.7M ScrewSlide bearing typeStandard type

206.06 €

1 28 Days 10300.1~0.7M ScrewSlide bearing typeStandard type

217.71 €

1 26 Days 10500.1~0.7M ScrewSlide bearing typeStandard type

216.23 €

1 28 Days 15100.1~0.7M ScrewSlide bearing typeStandard type

227.87 €

1 26 Days 15200.1~0.7M ScrewSlide bearing typeStandard type

239.50 €

1 26 Days 15250.1~0.7M ScrewSlide bearing typeStandard type

239.47 €

1 28 Days 15300.1~0.7M ScrewSlide bearing typeStandard type

251.10 €

1 26 Days 15400.1~0.7M ScrewSlide bearing typeStandard type

262.68 €

1 26 Days 15450.1~0.7M ScrewSlide bearing typeStandard type

262.68 €

1 26 Days 15500.1~0.7M ScrewSlide bearing typeStandard type

291.69 €

1 26 Days 15600.1~0.7M ScrewSlide bearing typeStandard type

291.69 €

1 26 Days 15700.1~0.7M ScrewSlide bearing typeStandard type

291.69 €

1 26 Days 15750.1~0.7M ScrewSlide bearing typeStandard type

320.73 €

1 26 Days 15800.1~0.7M ScrewSlide bearing typeStandard type

320.73 €

1 26 Days 15900.1~0.7M ScrewSlide bearing typeStandard type

320.73 €

1 28 Days 151000.1~0.7M ScrewSlide bearing typeStandard type

233.60 €

1 28 Days 20100.05~0.7M ScrewSlide bearing typeStandard type

245.24 €

1 28 Days 20200.05~0.7M ScrewSlide bearing typeStandard type

256.82 €

1 28 Days 20250.05~0.7M ScrewSlide bearing typeStandard type

256.89 €

1 26 Days 20300.05~0.7M ScrewSlide bearing typeStandard type

268.53 €

1 26 Days 20350.05~0.7M ScrewSlide bearing typeStandard type

268.53 €

1 26 Days 20400.05~0.7M ScrewSlide bearing typeStandard type

280.18 €

1 28 Days 20450.05~0.7M ScrewSlide bearing typeStandard type

280.11 €

1 28 Days 20500.05~0.7M ScrewSlide bearing typeStandard type

309.19 €

1 26 Days 20600.05~0.7M ScrewSlide bearing typeStandard type

309.19 €

1 26 Days 20700.05~0.7M ScrewSlide bearing typeStandard type

338.15 €

1 26 Days 20800.05~0.7M ScrewSlide bearing typeStandard type

338.15 €

1 26 Days 20900.05~0.7M ScrewSlide bearing typeStandard type

338.15 €

1 28 Days 201000.05~0.7M ScrewSlide bearing typeStandard type

396.08 €

1 26 Days 201500.05~0.7M ScrewSlide bearing typeLong stroke type

256.89 €

1 26 Days 25100.05~0.7Rc 1/8Slide bearing typeStandard type

268.53 €

1 28 Days 25200.05~0.7Rc 1/8Slide bearing typeStandard type

280.18 €

1 28 Days 25250.05~0.7Rc 1/8Slide bearing typeStandard type

280.18 €

1 28 Days 25300.05~0.7Rc 1/8Slide bearing typeStandard type

291.69 €

1 26 Days 25400.05~0.7Rc 1/8Slide bearing typeStandard type

303.35 €

1 26 Days 25450.05~0.7Rc 1/8Slide bearing typeStandard type

303.29 €

1 28 Days 25500.05~0.7Rc 1/8Slide bearing typeStandard type

Loading...

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -10::60
End Locking NA Valves NA Cushion Rubber cushion
Auto Switch Without auto switch (built-in magnet)

Tech Support