Guide Table Cylinder Clean Series 10-MGF Series (Part Numbers)

Guide Table Cylinder Clean Series 10-MGF Series
Compact, reduced-height cylinder with a large diameter guide and excellent eccentric load resistance.

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-MGF40TF-50

Part Number
10-MGF40TF-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

929.03 €

1 26 Days

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Cylinder I.D: D(Ø) 40 Stroke: L(mm) 50 Additional Function Standard / With rod detent function
Environment, Applications Clean Room Operating Temperature(℃) -10::60 End Locking NA
Valves NA Operating Pressure(MPa) 0.1 to 1.0 Cushion Rubber bumper at both ends
Port thread type G Auto Switch Without auto switch Lead Wire Length(m) None
Number of Switches None Clean Series Type Relief type

This page is Guide Table Cylinder Clean Series 10-MGF Series, part number 10-MGF40TF-50.
You can find the detail information about specifications and dimensions on part number 10-MGF40TF-50.

Tech Support