MSUD Valve Plug Form BI (Part Numbers)

MSUD Valve Plug Form BI
  • Volume Discount
[Specifications]
・Cable length: 1.5m / 5m
・Operating voltage: 24 V AC ±20% / DC ±25% 230V AC DC
・Degree of protection (EN IEC 60529) : IP67

[Features]
・MSUD valve plug BI-11mm with cable, LED and suppression
・Plastic housings with good resistance against chemicals and oils

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7000-11021-6260150
7000-11021-6260500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

1 Available 3 Days

20.23 €

1 Available 3 Days

Loading...

  1. 1

Tech Support