MSUD Valve Plug Form CI (Part Numbers)

MSUD Valve Plug Form CI
  • Volume Discount
[Specifications]
・Cable length: 5m
・Operating voltage: 24 V AC/DC ±25%
・Degree of protection (EN IEC 60529) : IP67

[Features]
・MSUD valve plug CI-9.4mm with cable
・Plastic housings with good resistance against chemicals and oils

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7000-94021-6260500

Part Number
7000-94021-6260500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.16 €

1 Available 13 Days

Loading...

  1. 1

This page is MSUD Valve Plug Form CI, part number 7000-94021-6260500.
You can find the detail information about specifications and dimensions on part number 7000-94021-6260500.

Tech Support