Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11-MXP10-10
Model number | 11-/22-MXPJ6 | 11-/22-MXP6 | 11-/22-MXP10 | 11-/22-MXP12 | 11-/22-MXP16 | |
---|---|---|---|---|---|---|
Cylinder Inner Diameter (mm) | 6 | 6 | 10 | 12 | 16 | |
Piping Connection Port Diameter | M3 × 0.5 | M5 × 0.8 | ||||
Fluid | Air | |||||
Action | Double-acting type | |||||
Operating Pressure | 0.15 to 0.7 MPa | |||||
Proof Pressure | 1.05 MPa | |||||
Ambient and fluid temperature | -10 to 60°C | |||||
Piston Speed | 30-200 mm/s | |||||
Cushioning | Rubber Cushioning | Rubber cushion (Rubber stopper) | ||||
— | Rubber cushion (No adjuster) | |||||
None (Metal stopper) | ||||||
Lubrication | Not required | |||||
Stroke Adjuster | — | Standard equipment (on the MXP6 only one side is adjustable) | ||||
Stroke adjustable range | Rubber Stopper | — | Only one side 0-5 mm each | 0 to 3 mm at each end | ||
Metal stopper | — | Only one side 0-6 mm each | Each end 0 to 5 mm | 0-4 mm at each end | ||
Stroke Length Tolerance | 0 to +1 mm | |||||
Grease | 11-: Fluorine grease 22-: Lithium soap-based grease | |||||
Cleanliness Class (ISO class) | Without Adjuster | Class 3 | — | Class 3 | ||
Rubber Stopper | — | Class 4 | Class 4 | |||
Metal stopper | — | class 6 | class 6 |
Part Number
|
---|
11-MXP10-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Load Mass (Range Selectable) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Size Width W (mm) | Table Size Height H (mm) | Cushion | Adjuster Option | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
374.60 € | 1 | 26 Days | 10 | 1~4.9 | 1.2 | 21 | 10 | Dust-Proof / Cleanroom | 27 | 20 | - | Rubber stopper | Clean series |
Loading...
Type | Table Type | Table Material | Aluminum | Table Surface Treatment | Heat treated |
---|---|---|---|---|---|
Guide | Linear guide type | Operating Pressure(MPa) | 0.15 to 0.7 | Table Parallelism(µm) | 20 |
Lead Wire Length(m) | With magnet and rail | Number of Switches | Without auto switch | Custom-made Specifications | None |
Model | None |
This page is Air slide table clean, low dust generation 11 / 22-MXP / MXPJ6 series, part number 11-MXP10-10.
You can find the detail information about specifications and dimensions on part number 11-MXP10-10.
Configure
Basic Attributes
Usage Environment
Cushion
Type
Stroke(mm)
Max. Load Mass (Range Selectable)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Adjuster Option
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11-MXP10-20 |
11-MXP12-25H |
11-MXPJ6-5 |
22-MXP12-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Load Mass (Range Selectable) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Size Width W (mm) | Table Size Height H (mm) | Cushion | Adjuster Option | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
412.53 € | 1 | 26 Days | 20 | 1~4.9 | 1.2 | 39 | 10 | Cleanroom / Dust-Proof | 27 | 20 | - | Rubber stopper | Clean series | ||
427.74 € | 1 | 26 Days | 25 | 1~4.9 | 1.7 | 49 | 12 | Cleanroom / Dust-Proof | 32 | 22 | - | No adjuster | Clean series | ||
275.40 € | 1 | 26 Days | 5 | 0.05~0.8 | 0.32 | 37 | 6 | Cleanroom / Dust-Proof | 18 | 17 | Rubber cushion | None | Clean series | ||
404.56 € | 1 | 26 Days | 15 | 1~4.9 | 1.7 | 29 | 12 | Cleanroom / Copper-Based / Fluorine-Based Material Not Used / Dust-Proof | 32 | 22 | - | Rubber stopper | Copper/fluorine/silicon-free + low dust generation |