Swivel bearings (Part Numbers)

Swivel bearings

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Bolt hole distance length: 43-185mm
・Bolt hole distance width: 43-105mm
・Surface coating: galvanized

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
197-057X057
197-095X070
198-115X085
198-138X109
199-225X145
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt hole distance length
(mm)
Bolt hole distance width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
Overall height
(mm)
Panel length
(mm)
Plate width
(mm)
Load capacity dynamic
(kg)
Weight
(kg)

3.41 €

1 4 Days 4343-galvanized6.5115757500.098

7.34 €

1 4 Days 7545-galvanized6.51995702800.325

13.98 €

1 4 Days 8060Sheet steel housing, galvanizedgalvanized919115.585.52500.54

17.90 €

1 4 Days 10580Sheet steel housing, galvanizedgalvanized11261381096001.16

137.79 €

1 4 Days 185105--124322514515004.8

Loading...

  1. 1

Tech Support