Spreader protection for roller rail type Mini / Normal (Part Numbers)

Spreader protection for roller rail type Mini / Normal
[Specifications]
・Diameter(mm): 1,5

Spreader protection for roller rail type Mini / Normal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RU-SPS

Part Number
RU-SPS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.24 €

1 4 Days

Loading...

  1. 1

Basic information

Diameter(mm) 1,5 Weight(kg) 0.001

This page is Spreader protection for roller rail type Mini / Normal, part number RU-SPS.
You can find the detail information about specifications and dimensions on part number RU-SPS.

Tech Support