Colli wheel flange steel galvanized with ball bearings (Part Numbers)

Colli wheel flange steel galvanized with ball bearings
[Specifications]
・Load capacity dynamic(kg): 160

Conveyor rollers are mainly used in roller conveyors, roller rails and conveyor racks.
The conveyor rollers are available in steel and plastic, ball or plain bearing.
For sensitive goods we have rolls with a polyurethane running surface, rubber coating or PVC hose in our product range.
Colli wheel flange steel galvanized with ball bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SR80

Part Number
SR80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.69 €

1 4 Days

Loading...

  1. 1

Basic information

Load capacity dynamic(kg) 160 Weight(kg) 0.21

This page is Colli wheel flange steel galvanized with ball bearings, part number SR80.
You can find the detail information about specifications and dimensions on part number SR80.

Tech Support