All-purpose roller with plain bearings (Part Numbers)

All-purpose roller with plain bearings

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Load capacity dynamic(kg): 10-120

All-purpose roller with plain bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AWR40
AWR80
AWR80-PUR
AWR120
AWR120-PUR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

10.48 €

1 4 Days 100.03

26.62 €

1 4 Days 400.276

58.52 €

1 4 Days 400.276

67.80 €

1 20 Days 1200.746

89.59 €

1 4 Days 1200.746

Loading...

  1. 1

Basic information

Min. temperature resistance(° C) -15 Max. temperature resistance(° C) 80

Tech Support