Polyamide-door roller (Part Numbers)

Polyamide-door roller
[Specifications]
・Wheel bearing: Bearing
・Rim material: Polyamide
・Tread material: Polyamide
・Wheel width(mm): 16, 24, 29
・Wheel diameter(mm): 45, 50, 100
・Load capacity dynamic(kg): 35, 45, 100

This door roller is made of polyamide and equipped with a plain bearing and angular groove.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F045-1
F050-1
F100-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Weight
(kg)

4.77 €

1 4 Days 4529450.022

4.41 €

1 4 Days 5016350.018

185.46 €

1 20 Days 100241000.166

Loading...

  1. 1

Basic information

Wheel bearing Bearing Surface coating Without Rim material Polyamide
Tread material Polyamide

Tech Support