Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IHB-PAM-200-K-3-DSV
Part Number
|
---|
L-IHB-PAM-200-K-3-DSV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.69 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 1000 | 105 | 80 | 12.5 | 6 | 4.7 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate |
---|
This page is Heavy duty swivel Castors with double stop and polyamide wheel, part number L-IHB-PAM-200-K-3-DSV.
You can find the detail information about specifications and dimensions on part number L-IHB-PAM-200-K-3-DSV.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
panel thickness(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IHB-PAM-080-K-3-DSV |
L-IHB-PAM-100-K-3-DSV |
L-IHB-PAM-125-K-3-DSV |
L-IHB-PAM-150-K-3-DSV |
L-IHB-PAM-250-K-3-DSV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.59 € | 1 | 5 Days | 100 | 85 | 80 | 35 | 200 | 80 | 60 | 9 | 4 | 1.6 | ||
28.84 € | 1 | 66 Days | 100 | 85 | 100 | 35 | 300 | 80 | 60 | 9 | 4 | 1.8 | ||
40.84 € | 1 | 5 Days | 135 | 110 | 125 | 40 | 400 | 105 | 80 | 12.5 | 6 | 2.95 | ||
44.14 € | 1 | 5 Days | 135 | 110 | 150 | 45 | 700 | 105 | 80 | 12.5 | 6 | 3.5 | ||
86.83 € | 1 | 5 Days | 135 | 110 | 250 | 60 | 1250 | 105 | 80 | 12.5 | 6 | 6.2 |