Heavy duty swivel Castors with cast nylon wheel (Part Numbers)

Heavy duty swivel Castors with cast nylon wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Super heavy duty housing HS
・Rim material: PA 6-G
・Tread material: PA 6-G
・Mounting type: Mounting plate
・Wheel diameter(mm): 80-250
・Wheel width(mm): 40-80
・overall height(mm): 125-380
・Load capacity dynamic(kg): 1000-5000

[Features]
・castor series HS:
・very sturdy welded steel construction
・protected against dust and splashed water
・can be lubricated, bolted and secured with sturdy center pin
・wheel axle is screwed on
・housings up to wheel diameter of 150 mm are galvanized; wheel diameters above 200 mm are painted black
・(old designation: LPSX)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HS-GPA-080-K-3
L-HS-GPA-100-K-3
L-HS-GPA-100-K-3-DSV
L-HS-GPA-125-K-3
L-HS-GPA-125-K-3-RF
L-HS-GPA-150-K-3
L-HS-GPA-150-K-3-DSV
L-HS-GPA-200-K-3
L-HS-GPA-200-K-3-B80
L-HS-GPA-200-K-3-B80-DSV
L-HS-GPA-200-K-3-DSV
L-HS-GPA-250-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
Number of wheels [piece] Clevis bearing type Clevis connection Swivel Radius
(mm)
electrically conductive Housing design Clevis bearing seal Tread color Tread type Bearing shell type Overall height housing (to center axis)
(mm)
Weight
(kg)

132.55 €

1 5 Days 1351108040100012545Ball-bearing105Steel galvanized80--11-Clevis with axial deep groove ball bearing and tapered roller bearingscrewed85noneweldedclosed fork headNatural color---3.4

153.95 €

1 5 Days 13511010040125014550Ball-bearing105Steel galvanized80--11-Clevis with axial deep groove ball bearing and tapered roller bearingscrewed100noneweldedclosed fork headNatural color---3.8

205.68 €

1 5 Days 13511010040125014550-105-80--11------------

200.77 €

1 5 Days 13511012555175017050Ball-bearing105Steel galvanized80--11-Clevis with axial deep groove ball bearing and tapered roller bearingscrewed112.5-weldedclosed fork headNatural color----

250.96 €

1 5 Days 13511012555175017050-105-80--11------------

238.60 €

1 5 Days 17514015055250020556Ball-bearing140Steel galvanized105--14-Clevis with axial deep groove ball bearing and tapered roller bearingscrewed131-weldedclosed fork headNatural color----

320.11 €

1 5 Days 17514015055250020565-140Steel galvanized105--14------------

304.50 €

1 5 Days 17514020055300025565Ball-bearing140Painted steel105--14-Clevis with axial deep groove ball bearing and tapered roller bearingscrewed165-weldedclosed fork headNatural color---10.25

465.59 €

1 5 Days 25520020080450028070Ball-bearing210Painted steel160--18-Clevis with axial deep groove ball bearing and tapered roller bearingscrewed170-weldedclosed fork headNatural color---20.43

652.20 €

1 5 Days 25520020080450028075-210-160--18------------

367.87 €

1 4 Days 17514020055300025565-140-105--14------------

1,883.62 €

1 5 Days 400300250655000380110Ball-bearing340Painted steel240Heavy steel welded construction, painted blackPainted261Clevis with axial deep groove ball bearing and tapered roller bearingscrewed235noneweldedclosed fork headNatural colorcylindricalhardened25565.5

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Housing Series Type HS (LPSX/BPSX)
Rim material PA 6-G Tread material PA 6-G Housing classification Super heavy duty housing HS
Min. temperature resistance(° C) -25 Max. temperature resistance(° C) 90

Tech Support