Heavy equipment swivel Castors with thermoplastic wheel (Part Numbers)

Heavy equipment swivel Castors with thermoplastic wheel
[Specifications]
・Rolls and case type: Steering housing
・Wheel bearing: Ball-bearing
・Housing material RR: Steel galvanized
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Tread color: Grey
・Wheel diameter(mm): 80-150
・Wheel width(mm): 32
・overall height(mm): 111-185
・Load capacity dynamic(kg): 80, 100

AHC series rollers, thermoplastic, ball bearing
Pristine forks for high-profile galvanized pressed steel sheet
Forks with double ball bearings

Separate wheels
Teleso wheels of polypropylene with ball bearing
Hinge made of thermoplastic rubber, seated, about 85° Shore A
Covers to protect the ball bearing from dust and threading

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AHC-TPZK-080-K-3
L-AHC-TPZK-100-K-3
L-AHC-TPZK-125-K-3
L-AHC-TPZK-150-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
panel thickness
(mm)
Clevis bearing seal fork strength
(mm)
Weight
(kg)

8.36 €

1 4 Days 808011137----

9.66 €

1 4 Days 100100135372.3without gasket ring2.50.546

10.79 €

1 4 Days 12510016040---0.66

13.15 €

1 4 Days 15010018540----

Loading...

  1. 1

Basic information

Plate length(mm) 77 Plate width(mm) 67 Wheel width(mm) 32
Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type AH (1890/1895) Bolt Hole Length(mm) 56 Housing material RR Steel galvanized
Bolt hole width(mm) 46 Hole picture apparatus rolls(mm) 61,5-56 x 51,5-46,5 Material Description Housing Lightweight, pressed sheet steel housing, galvanized
Screw hole(mm) 8.5 Number of wheels [piece] 1 Clevis bearing type Clevis with double ball bearing
Clevis connection riveted Rim material Polypropylene Tread material Thermoplastic
electrically conductive none Housing design drawn Tread color Grey
Tread type crowned Axle bore housing(mm) 8 Housing classification Heavy apparatus castors AH
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support