Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-CI-GGG-080-G-3 |
L-CI-GGG-100-G-3 |
L-CI-GGG-125-G-3 |
L-CI-GGG-150-G-3 |
L-CI-GGG-200-G-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | electrically conductive | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.14 € | 1 | 4 Days | 115 | 80 | 80 | 35 | 250 | 110 | 30 | 90 | 55 | 8 | electrically conductive | 1.36 | ||
66.97 € | 1 | 4 Days | 145 | 100 | 100 | 35 | 350 | 135 | 35 | 115 | 70 | 10 | electrically conductive | 2.17 | ||
94.72 € | 1 | 5 Days | 155 | 105 | 125 | 35 | 450 | 162 | 40 | 125 | 75 | 10 | none | 3.27 | ||
121.70 € | 1 | 4 Days | 175 | 125 | 150 | 50 | 650 | 200 | 50 | 145 | 95 | 10 | electrically conductive | 5.22 | ||
199.44 € | 1 | 4 Days | 225 | 145 | 200 | 50 | 1000 | 260 | 60 | 184 | 104 | 14 | electrically conductive | 8.93 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Wheel bearing | Bearing |
---|---|---|---|---|---|
Housing Series Type | CI (1/ + 3/ ) | Housing material RR | Cast iron | Surface coating | Painted |
Number of wheels [piece] | 1 | Rim material | Molding | Tread material | Guss |
Housing design | cast | Clevis bearing seal | Dual ball bearing | Tread color | Grey |
Tread type | crowned | Bearing shell type | not hardened | Housing classification | Malleable cast iron CI |
Min. temperature resistance(° C) | -25 | Max. temperature resistance(° C) | 120 |
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
electrically conductive
Filter by standard shipping days
Optional Attributes