Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-IL-TPBK-080-K-1-EC |
L-IL-TPBK-100-K-1-EC |
L-IL-TPBK-125-K-1-EC |
L-IL-TPBK-160-K-1-EC |
L-IL-TPBK-200-K-1-EC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Housing Series Type | Number of wheels [piece] | Swivel Radius (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.04 € | 1 | 4 Days | 80 | 30 | 80 | 100 | 36 | - | - | 76.5 | 0.6 | ||
19.39 € | 1 | 5 Days | 100 | 30 | 90 | 125 | 36 | - | - | 86.5 | 0.65 | ||
26.67 € | 1 | 5 Days | 125 | 35 | 110 | 155 | 36 | - | - | 99 | 0.78 | ||
40.53 € | 1 | 5 Days | 160 | 40 | 180 | 190 | 52 | IL (LCW/BCW) | 1 | 132 | 1.53 | ||
58.92 € | 1 | 5 Days | 200 | 47 | 220 | 235 | 54 | IL (LCW/BCW) | 1 | 157 | 2.05 |
Loading...
Rolls and case type | Steering housing | Mounting type | Baack hole | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Bolt hole Ø(mm) | 12 | Rim material | Polypropylene |
Tread material | Thermoplastic | electrically conductive | electrically conductive | Tread color | Grey |
Housing classification | Standard housing IL | Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 60 |
Configure
Basic Attributes
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Housing Series Type
Number of wheels [piece]
Swivel Radius(mm)
Filter by standard shipping days
Optional Attributes