Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IM-PUZK-200-K-3-DSN
Part Number
|
---|
L-IM-PUZK-200-K-3-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Material Description Housing | Screw hole (mm) | panel thickness (mm) | Clevis bearing type | Clevis connection | Rim material | Swivel Radius (mm) | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.32 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 500 | 245 | 56 | IM (LU/BU) | 105 | 80 | - | 10.5 | 6 | - | - | Polyamide | 202 | - | Blue | - | 4 | 145 | 12 | 63 | Medium weight housing IM | 3.77 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Surface coating | galvanized | Number of wheels [piece] | 1 |
Tread material | Polyurethane | electrically conductive | none | Stop Type | DS-N (double stop in the wake) |
Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 80 |
This page is Swivel Castors with double stop in the wake and polyurethane wheel, part number L-IM-PUZK-200-K-3-DSN.
You can find the detail information about specifications and dimensions on part number L-IM-PUZK-200-K-3-DSN.
Configure
Basic Attributes
Material Description Housing
Clevis bearing type
Clevis connection
Housing design
Tread type
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
panel thickness(mm)
Rim material
Swivel Radius(mm)
Tread color
fork strength(mm)
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Light width(mm)
Housing classification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IL-PUBK-080-K-3-DSN |
L-IL-PUBK-100-K-3-DSN |
L-IL-PUBK-125-K-3-DSN |
L-IL-PUBK-160-K-3-DSN |
L-IL-PUBK-200-K-3-DSN |
L-IM-PUZA-080-K-3-DSN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Material Description Housing | Screw hole (mm) | panel thickness (mm) | Clevis bearing type | Clevis connection | Rim material | Swivel Radius (mm) | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.96 € | 1 | 4 Days | 105 | 80 | 80 | 30 | 100 | 100 | 36 | IL (LCW/BCW) | 80 | 60 | Lightweight, pressed sheet steel housing, galvanized | 9 | 2 | Clevis with double ball bearing | riveted | Polyamide | 130 | drawn | Blue | crowned | 2 | 60 | - | 43 | Standard housing IL | 0.776 | ||
13.53 € | 1 | 4 Days | 105 | 80 | 100 | 30 | 150 | 125 | 36 | IL (LCW/BCW) | 80 | 60 | Lightweight, pressed sheet steel housing, galvanized | 9 | 2.5 | Clevis with double ball bearing | riveted | Polyamide | 130 | drawn | Blue | crowned | 2.5 | 75 | - | 43 | Standard housing IL | 0.836 | ||
15.98 € | 1 | 4 Days | 105 | 80 | 125 | 35 | 200 | 155 | 37 | IL (LCW/BCW) | 80 | 60 | Lightweight, pressed sheet steel housing, galvanized | 9 | 3 | Clevis with double ball bearing | riveted | Polyamide | 130 | drawn | Blue | crowned | 3 | 92.5 | - | 53 | Standard housing IL | 1.2 | ||
32.14 € | 1 | 4 Days | 135 | 110 | 160 | 40 | 250 | 190 | 52 | IL (LCW/BCW) | 105 | 80 | Lightweight, pressed sheet steel housing, galvanized | 11 | 3 | Clevis with double ball bearing | riveted | Polyamide | 203 | drawn | Blue | crowned | 3 | 110 | - | 63 | Standard housing IL | 2.188 | ||
38.31 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 300 | 235 | 54 | IL (LCW/BCW) | 105 | 80 | Lightweight, pressed sheet steel housing, galvanized | 11 | 3 | Clevis with double ball bearing | riveted | Polyamide | 203 | drawn | Blue | crowned | 3 | 135 | - | 63 | Standard housing IL | 2.67 | ||
32.69 € | 1 | 5 Days | 105 | 80 | 80 | 36 | 180 | 108 | 40 | IM (LU/BU) | 80 | 60 | - | 8.5 | 4 | - | - | Aluminum | 117 | - | Brown | - | 3.5 | 68 | 8 | 42 | Medium weight housing IM | 1.45 |