Swivel Castors with double stop in the wake and polyurethane wheel (Part Numbers)

Swivel Castors with double stop in the wake and polyurethane wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
PUBK wheel series:
・Wheel centre made of polyamide with ball bearing
・Tread made of polyurethane, crowned, approx. 95° Shore A
PUZA wheel series:
・Wheel centre made of aluminium with ball bearing
・Tread made of moulded polyurethane, approx. 95° Shore A
PUZK wheel series:
・Wheel centre made of polyamide with ball bearing
・Tread made of polyurethane cylindrical, approx. 95° Shore A.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-PUBK-080-K-3-DSN
L-IL-PUBK-100-K-3-DSN
L-IL-PUBK-125-K-3-DSN
L-IL-PUBK-160-K-3-DSN
L-IL-PUBK-200-K-3-DSN
L-IM-PUZA-080-K-3-DSN
L-IM-PUZA-100-K-3-DSN
L-IM-PUZA-125-K-3-DSN
L-IM-PUZA-160-K-3-DSN
L-IM-PUZA-200-K-3-DSN
L-IM-PUZK-080-K-3-DSN
L-IM-PUZK-100-K-3-DSN
L-IM-PUZK-125-K-3-DSN
L-IM-PUZK-160-K-3-DSN
L-IM-PUZK-200-K-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Material Description Housing Screw hole
(mm)
panel thickness
(mm)
Clevis bearing type Clevis connection Rim material Swivel Radius
(mm)
Housing design Tread color Tread type fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Housing classification Weight
(kg)

11.96 €

1 4 Days 10580803010010036IL (LCW/BCW)8060Lightweight, pressed sheet steel housing, galvanized92Clevis with double ball bearingrivetedPolyamide130drawnBluecrowned260-43Standard housing IL0.776

13.53 €

1 4 Days 105801003015012536IL (LCW/BCW)8060Lightweight, pressed sheet steel housing, galvanized92.5Clevis with double ball bearingrivetedPolyamide130drawnBluecrowned2.575-43Standard housing IL0.836

15.98 €

1 4 Days 105801253520015537IL (LCW/BCW)8060Lightweight, pressed sheet steel housing, galvanized93Clevis with double ball bearingrivetedPolyamide130drawnBluecrowned392.5-53Standard housing IL1.2

32.14 €

1 4 Days 1351101604025019052IL (LCW/BCW)10580Lightweight, pressed sheet steel housing, galvanized113Clevis with double ball bearingrivetedPolyamide203drawnBluecrowned3110-63Standard housing IL2.188

38.31 €

1 5 Days 1351102005030023554IL (LCW/BCW)10580Lightweight, pressed sheet steel housing, galvanized113Clevis with double ball bearingrivetedPolyamide203drawnBluecrowned3135-63Standard housing IL2.67

32.69 €

1 5 Days 10580803618010840IM (LU/BU)8060-8.54--Aluminum117-Brown-3.568842Medium weight housing IM1.45

37.21 €

1 4 Days 105801004028012840IM (LU/BU)8060-8.54--Aluminum117-Brown-3.579842Medium weight housing IM1.45

41.09 €

1 5 Days 105801254035015540IM (LU/BU)8060-8.54--Aluminum117-Brown-3.5931053Medium weight housing IM1.98

61.01 €

1 4 Days 1351101605050020056IM (LU/BU)10580-10.56--Aluminum202-Brown-41211263Medium weight housing IM3.5

72.47 €

1 5 Days 1351102005050024556IM (LU/BU)10580-10.56--Aluminum202-Brown-41211263Medium weight housing IM3.95

23.24 €

1 5 Days 10580803515010840IM (LU/BU)8060-8.54--Polyamide117-Blue-3.568842Medium weight housing IM1.25

24.00 €

1 5 Days 105801003520012840IM (LU/BU)8060-8.54--Polyamide117-Blue-3.579842Medium weight housing IM1.35

28.20 €

1 4 Days 105801254025015540IM (LU/BU)8060-8.54--Polyamide117-Blue-3.5931053Medium weight housing IM1.62

52.14 €

1 5 Days 1351101604538020056IM (LU/BU)10580-10.56--Polyamide202-Blue-41211263Medium weight housing IM3.3

56.32 €

1 5 Days 1351102005050024556IM (LU/BU)10580-10.56--Polyamide202-Blue-41451263Medium weight housing IM3.77

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing material RR Steel galvanized Surface coating galvanized Number of wheels [piece] 1
Tread material Polyurethane electrically conductive none Stop Type DS-N (double stop in the wake)
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support