Stainless steel swivel Castors with back hole and polypropylene wheel (Part Numbers)

Stainless steel swivel Castors with back hole and polypropylene wheel
[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Stainless steel standard series IV
・Rim material: Polypropylene
・Tread material: Polypropylene
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-50
・Load capacity dynamic(kg): 130, 270

[Features]
・castor series IV:
・standard stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/...)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IV-PPBL-080-K-1
L-IV-PPBL-100-K-1
L-IV-PPBL-125-K-1
L-IV-PPBL-160-K-1
L-IV-PPBL-200-K-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt hole Ø
(mm)
Swivel Radius
(mm)
Weight
(kg)

18.84 €

1 5 Days 80301301083212720.43

19.40 €

1 5 Days 100301301283212820.47

21.36 €

1 5 Days 12535130155321294.50.57

41.23 €

1 5 Days 160402701975212.51321.2

45.14 €

1 5 Days 200502702404912.51491.6

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Rim material Polypropylene
Tread material Polypropylene electrically conductive none Housing classification Stainless steel standard series IV

Tech Support