Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IV-TPBK-160-K-1-DSN
Part Number
|
---|
L-IV-TPBK-160-K-1-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt hole Ø (mm) | Clevis bearing type | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Stop Type | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.97 € | 1 | 5 Days | 160 | 40 | 180 | 197 | 52 | 12 | - | Polypropylene | Thermoplastic | 150 | - | DS-N (double stop in the wake) | 1.5 |
Loading...
Rolls and case type | Steering housing | Mounting type | Baack hole | Housing classification | Stainless steel standard series IV |
---|
This page is Stainless steel swivel Castors with back hole and double stop, part number L-IV-TPBK-160-K-1-DSN.
You can find the detail information about specifications and dimensions on part number L-IV-TPBK-160-K-1-DSN.
Configure
Basic Attributes
Clevis bearing type
electrically conductive
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt hole Ø(mm)
Rim material
Tread material
Swivel Radius(mm)
Stop Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IV-PALB-100-G-1-DSN |
L-IV-PALB-125-G-1-DSN |
L-IV-PALB-200-G-1-DSN |
L-IV-PALZ-160-G-1-DSN |
L-IV-PPBL-080-K-1-DSN |
L-IV-TPBK-200-K-1-DSN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt hole Ø (mm) | Clevis bearing type | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Stop Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.70 € | 1 | 5 Days | 100 | 35 | 130 | 128 | 32 | 12 | - | Polyamide | Polyamide | 111 | none | - | 0.552 | ||
31.57 € | 1 | 5 Days | 125 | 35 | 130 | 155 | 32 | 12 | - | Polyamide | Polyamide | 114 | none | - | 0.765 | ||
57.22 € | 1 | 5 Days | 200 | 50 | 270 | 240 | 49 | 12.5 | Clevis with double ball bearing | Polyamide | Polyamide | 150 | none | - | 1.79 | ||
51.93 € | 1 | 5 Days | 160 | 40 | 270 | 197 | 52 | 12 | - | Polyamide | Polyamide | 150 | none | - | 1.36 | ||
26.15 € | 1 | 5 Days | 80 | 30 | 130 | 108 | 32 | 12 | - | Polypropylene | Polypropylene | 111 | none | - | 0.6 | ||
65.32 € | 1 | 5 Days | 200 | 50 | 220 | 240 | 49 | 12.5 | - | Polypropylene | Thermoplastic | 150 | - | DS-N (double stop in the wake) | 1.9 |