Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IV-PALB-100-G-3-DSN
Part Number
|
---|
L-IV-PALB-100-G-3-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Swivel Radius (mm) | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.03 € | 1 | 5 Days | 100 | 80 | 100 | 35 | 130 | 128 | 32 | 80 | 60 | 110 | Stainless steel standard series IV | 0.624 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate |
---|
This page is Stainless steel swivel Castors with double stop and polyamide wheel, part number L-IV-PALB-100-G-3-DSN.
You can find the detail information about specifications and dimensions on part number L-IV-PALB-100-G-3-DSN.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Swivel Radius(mm)
Housing classification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IV-PALB-080-G-3-DSN |
L-IV-PALB-125-G-3-DSN |
L-IV-PALB-125-G-3-DSN-GP |
L-IV-PALB-200-G-3-DSN |
L-IV-PALZ-160-G-3-DSN |
L-MV-PAM-080-K-3-DSN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Swivel Radius (mm) | Housing classification | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.82 € | 1 | 5 Days | 100 | 80 | 80 | 33 | 130 | 108 | 32 | 80 | 60 | 110 | Stainless steel standard series IV | 0.57 | ||
31.05 € | 1 | 4 Days | 100 | 80 | 125 | 35 | 130 | 155 | 32 | 80 | 60 | 117 | Stainless steel standard series IV | 0.83 | ||
86.42 € | 1 | 5 Days | 135 | 110 | 125 | 36 | 200 | 160 | 46 | 105 | 80 | 141 | Stainless steel standard series IV | 1.45 | ||
60.03 € | 1 | 5 Days | 130 | 106 | 200 | 50 | 270 | 240 | 49 | 105 | 80 | 153 | Stainless steel standard series IV | 1.95 | ||
54.36 € | 1 | 5 Days | 130 | 106 | 160 | 40 | 270 | 197 | 52 | 105 | 80 | 151 | Stainless steel standard series IV | 1.5 | ||
65.02 € | 1 | 5 Days | 100 | 84 | 80 | 35 | 200 | 108 | 47 | 80 | 60 | 111 | Heavy stainless steel MV series | 0.856 |