Stainless steel swivel Castors with double stop and polyamide wheel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IV-PALB-080-G-3-DSN
L-IV-PALB-100-G-3-DSN
L-IV-PALB-125-G-3-DSN
L-IV-PALB-125-G-3-DSN-GP
L-IV-PALB-200-G-3-DSN
L-IV-PALZ-160-G-3-DSN
L-MV-PAM-080-K-3-DSN
L-MV-PAM-100-K-3-DSN
L-MV-PAM-125-K-3-DSN
L-MV-PAM-150-K-3-DSN
L-MV-PAM-200-K-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Swivel Radius
(mm)
Housing classification Weight
(kg)

24.82 €

1 5 Days 100808033130108328060110Stainless steel standard series IV0.57

26.03 €

1 5 Days 1008010035130128328060110Stainless steel standard series IV0.624

31.05 €

1 4 Days 1008012535130155328060117Stainless steel standard series IV0.83

86.42 €

1 5 Days 135110125362001604610580141Stainless steel standard series IV1.45

60.03 €

1 5 Days 130106200502702404910580153Stainless steel standard series IV1.95

54.36 €

1 5 Days 130106160402701975210580151Stainless steel standard series IV1.5

65.02 €

1 5 Days 100848035200108478060111Heavy stainless steel MV series0.856

66.51 €

1 5 Days 1008410035300128478060113Heavy stainless steel MV series1.002

78.77 €

1 4 Days 1008412540300156518060128Heavy stainless steel MV series1.302

131.05 €

1 5 Days 132110150457001956010580157Heavy stainless steel MV series2.784

138.38 €

1 5 Days 132110200507002435910580159Heavy stainless steel MV series3.28

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate

Tech Support