Stainless steel fixed Castors with polyurethane wheel, polyamide rim (Part Numbers)

Stainless steel fixed Castors with polyurethane wheel, polyamide rim
[Specifications]
・Rolls and case type: Fixed bracket
・Housing classification: Heavy stainless steel MV series
・Rim material: Polyamide
・Tread material: Polyurethane
・Tread color: Blue
・Wheel diameter(mm): 80-200
・Wheel width(mm): 35-50
・Load capacity dynamic(kg): 150-500

[Features]
・castor series MV:
・extra heavy stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: LNC/..)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-MV-PUZK-080-K
B-MV-PUZK-100-K
B-MV-PUZK-125-K
B-MV-PUZK-150-K
B-MV-PUZK-200-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Weight
(kg)

29.21 €

1 4 Days 100848035150108806090.7

31.27 €

1 5 Days 1008410035200128806090.85

46.73 €

1 5 Days 1008412540250156806091.15

71.85 €

1 5 Days 1321101504540019510580122.2

76.73 €

1 5 Days 1321102005050024310580122.75

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball bearing VA
Housing Series Type MV (LNC/BNC) Rim material Polyamide Tread material Polyurethane
electrically conductive none Tread color Blue Housing classification Heavy stainless steel MV series
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support