Stainless steel fixed Castors with polyurethane wheel, approx. 95° Shore A (Part Numbers)

Stainless steel fixed Castors with polyurethane wheel, approx. 95° Shore A
[Specifications]
・Rolls and case type: Fixed bracket
・Housing material RR: Stainless Steel
・Rim material: Polyamide
・Tread material: Polyurethane
・Tread color: Blue
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-50

[Features]
・castor series IV:
・standard stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/...)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IV-PUBK-080-K
B-IV-PUBK-100-K
B-IV-PUBK-125-K
B-IV-PUBK-160-K
B-IV-PUBK-200-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
electrically conductive Weight
(kg)

15.53 €

1 5 Days 10080803010010880609-0.45

16.26 €

1 4 Days 100801003013012880609-0.6

18.49 €

1 5 Days 100801253513015580609none0.75

40.01 €

1 5 Days 130106160402501971058011-1.5

47.63 €

1 5 Days 130106200502702401058011-2.1

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball bearing VA
Housing Series Type IV (LF/BF) Housing material RR Stainless Steel Rim material Polyamide
Tread material Polyurethane Tread color Blue Housing classification Stainless steel standard series IV

Tech Support