Fixed Castors with heat-resistant plastic wheel (Part Numbers)

Fixed Castors with heat-resistant plastic wheel
[Specifications]
・Rolls and case type: Fixed bracket
・Housing material RR: Steel galvanized
・Rim material: Plastic
・Tread material: Plastic
・Tread color: Black
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-52
・Load capacity dynamic(kg): 90-300

[Features]
・castor series IT:
・steel sheet housing,shiny galvanized
・fork head with double ball bearing
・without plastic seal in the fork head
・with temperature-resistant grease
・(old designation: LO)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IT-HDK-080-G
B-IT-HDK-100-G
B-IT-HDK-125-G
B-IT-HDK-150-G
B-IT-HDK-200-G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Weight
(kg)

8.99 €

1 5 Days 13411080339010836806090.4

12.97 €

1 5 Days 100841003011012836806090.75

25.96 €

1 5 Days 116841253815015841806090.95

27.19 €

1 5 Days 135110150422002024610580111.7

32.33 €

1 5 Days 135110200523002395410580112.4

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Bearing
Housing Series Type IT (LO/BO) Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized
Surface coating galvanized Number of wheels [piece] 1 Rim material Plastic
Tread material Plastic electrically conductive none Tread color Black
Housing classification Standard housing IT Min. temperature resistance(° C) -40 Max. temperature resistance(° C) 250

Tech Support