Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-AD-TPBK-075-K-3
Part Number
|
---|
L-AD-TPBK-075-K-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Screw hole (mm) | panel thickness (mm) | Overall height housing (to center axis) (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.16 € | 1 | 4 Days | 75 | 25 | 100 | 102 | 31 | 6.2 | 2.5 | 64.5 | 0.496 |
Loading...
Plate length(mm) | 60.5 | Plate width(mm) | 60.5 | Rolls and case type | Steering housing |
---|---|---|---|---|---|
Mounting type | Mounting plate | Wheel bearing | Ball-bearing | Housing Series Type | AD (1362/1360/1365) |
Housing material RR | Steel galvanized | Hole picture apparatus rolls(mm) | 38x38 to 48x48 | Material Description Housing | Lightweight, pressed sheet steel housing, galvanized |
Surface coating | galvanized | Number of wheels [piece] | 2 | Clevis bearing type | Clevis with double ball bearing |
Clevis connection | riveted | Rim material | Plastic | Tread material | Thermoplastic |
electrically conductive | none | Housing design | drawn | Clevis bearing seal | without gasket ring |
Tread color | Grey | Tread type | cylindrical | Bearing shell type | not hardened |
fork strength(mm) | 2 | Axle bore housing(mm) | 6 | Min. temperature resistance(° C) | -20 |
Max. temperature resistance(° C) | 60 |
This page is Apparatus double roller with plate, thermoplastic wheel, part number L-AD-TPBK-075-K-3.
You can find the detail information about specifications and dimensions on part number L-AD-TPBK-075-K-3.
Configure
Basic Attributes
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Screw hole(mm)
panel thickness(mm)
Overall height housing (to center axis)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-AD-TPBK-050-K-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Screw hole (mm) | panel thickness (mm) | Overall height housing (to center axis) (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.75 € | 1 | 4 Days | 50 | 18 | 80 | 74 | 24 | 6.1 | 2 | 49 | 0.274 |