Apparatus double roller with plate, thermoplastic wheel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AD-TPBK-050-K-3
L-AD-TPBK-075-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Screw hole
(mm)
panel thickness
(mm)
Overall height housing (to center axis)
(mm)
Weight
(kg)

6.75 €

1 4 Days 50188074246.12490.274

10.16 €

1 4 Days 7525100102316.22.564.50.496

Loading...

  1. 1

Basic information

Plate length(mm) 60.5 Plate width(mm) 60.5 Rolls and case type Steering housing
Mounting type Mounting plate Wheel bearing Ball-bearing Housing Series Type AD (1362/1360/1365)
Housing material RR Steel galvanized Hole picture apparatus rolls(mm) 38x38 to 48x48 Material Description Housing Lightweight, pressed sheet steel housing, galvanized
Surface coating galvanized Number of wheels [piece] 2 Clevis bearing type Clevis with double ball bearing
Clevis connection riveted Rim material Plastic Tread material Thermoplastic
electrically conductive none Housing design drawn Clevis bearing seal without gasket ring
Tread color Grey Tread type cylindrical Bearing shell type not hardened
fork strength(mm) 2 Axle bore housing(mm) 6 Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 60

Tech Support