Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-DRKA-35-2-M8 |
L-DRKA-40-2-M8 |
L-DRKA-40-2-M10 |
L-DRKA-50-2-M8 |
L-DRKA-50-2-M10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Tread type | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.36 € | 1 | 4 Days | 35 | 13 | 70 | 46 | 18 | crowned | 0.064 | ||
1.39 € | 1 | 4 Days | 40 | 10 | 40 | 53 | 16 | cylindrical | 0.056 | ||
1.50 € | 1 | 4 Days | 40 | 10 | 40 | 54 | 16 | cylindrical | 0.06 | ||
1.26 € | 1 | 4 Days | 50 | 12 | 50 | 64 | 18 | cylindrical | 0.074 | ||
1.26 € | 1 | 4 Days | 50 | 12 | 50 | 64 | 18 | cylindrical | 0.078 |
Loading...
Rolls and case type | Steering housing | Mounting type | Set screw | Wheel bearing | Bearing |
---|---|---|---|---|---|
Housing material RR | Plastic | Bolt length(mm) | 15 | Surface coating | Without |
Number of wheels [piece] | 2 | Rim material | Polyamide | Tread material | Polyamide |
electrically conductive | none | Housing design | injected | Tread color | Black |
Housing classification | Plastic Castors | Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 80 |
Configure
Basic Attributes
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Tread type
Filter by standard shipping days
Optional Attributes