Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-AD-PAA-050-G-1-DSN
Part Number
|
---|
L-AD-PAA-050-G-1-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Slewing ring Ø (mm) | Material Description Housing | Surface coating | Swivel Radius (mm) | Clevis bearing seal | Tread type | Bearing shell type | Stop screw adjustable | Light width (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.59 € | 1 | 4 Days | 50 | 19 | 80 | 74 | 24 | 44 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 85 | without gasket ring | cylindrical | not hardened | No | 45 | 0.25 |
Loading...
Rolls and case type | Steering housing | Mounting type | Baack hole | Wheel bearing | Bearing |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Bolt hole Ø(mm) | 10.5 | Number of wheels [piece] | 2 |
Clevis bearing type | Clevis with double ball bearing | Clevis connection | riveted | Rim material | Polyamide |
Tread material | Polyamide | electrically conductive | none | Housing design | drawn |
Tread color | Black | Stop Type | DS-N (double stop in the wake) | Housing classification | Apparatus Double Rollers AD |
Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 80 |
This page is Apparatus double roller with brake, two polyamide wheels, part number L-AD-PAA-050-G-1-DSN.
You can find the detail information about specifications and dimensions on part number L-AD-PAA-050-G-1-DSN.
Configure
Basic Attributes
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Slewing ring Ø(mm)
Material Description Housing
Surface coating
Swivel Radius(mm)
Clevis bearing seal
Tread type
Bearing shell type
Stop screw adjustable
Light width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-AD-PAA-075-G-1-DSN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Slewing ring Ø (mm) | Material Description Housing | Surface coating | Swivel Radius (mm) | Clevis bearing seal | Tread type | Bearing shell type | Stop screw adjustable | Light width (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.69 € | 1 | 4 Days | 75 | 25 | 100 | 102 | 31 | - | - | - | - | - | - | - | - | - | 0.49 |