Solid rubber wheel with steel rim (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGS-080-25-40-R12-GRAU
SGS-100-30-40-R12-GRAU
SGS-125-38-44-R15-GRAU
SGS-125-38-50-R15-GRAU
SGS-140-37-49-R20-GRAU
SGS-180-48-58-R20-GRAU
SGS-250-60-75-R25-GRAU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Tread type Weight
(kg)

3.15 €

1 4 Days 802550cylindrical0.242

3.34 €

1 4 Days 1003070crowned0.34

5.72 €

1 20 Days 12538100crowned0.47

4.93 €

1 4 Days 12538100crowned0.54

8.45 €

1 4 Days 14037120crowned0.692

13.40 €

1 20 Days 18048180crowned1.32

27.27 €

1 20 Days 25060295crowned3.19

Loading...

  1. 1

Basic information

Wheel bearing Roller bearing Rim material Galvanized steel sheet Tread material Solid rubber
Electrically conductive none Tread color Grey Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 60

Tech Support