Polypropylene wheel with FAD (Part Numbers)

Polypropylene wheel with FAD
[Specifications]
・Wheel bearing: Ball-bearing
・Rim material: Polypropylene
・Tread material: Polyurethane
・Tread color: White
・Tread type: crowned
・Min. temperature resistance(° C): -5
・Max. temperature resistance(° C): 80

[Features]
・PPBL wheels:
・polypropylene wheel body with ball bearing
・with thread guards to protect the ball bearing from dust and dirt

[Properties]
・excellent chemical resistance
・long service life
・runs well on smooth floor surfaces
・low rolling resistance
・(old designation:PPK)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPBL-080-30-40-K08
PPBL-100-30-40-K08
PPBL-125-35-50-K08
PPBL-160-40-60-K12
PPBL-200-47-60-K12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Weight
(kg)

3.03 €

1 4 Days 80301500.142

3.67 €

1 4 Days 100301800.182

4.42 €

1 4 Days 125352100.258

8.39 €

1 4 Days 160403000.524

11.09 €

1 4 Days 200474000.84

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Polypropylene Tread material Polypropylene
Electrically conductive none Tread color White Tread type crowned
Min. temperature resistance(° C) -5 Max. temperature resistance(° C) 80

Tech Support