Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPBL-100-30-40-K08-VA
Part Number
|
---|
PPBL-100-30-40-K08-VA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Discharge swivel castor (mm) | Panel length (mm) | Wheel bearing | Bolt Hole Length (mm) | Rim material | Tread material | Electrically conductive | Tread color | Tread type | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.88 € | 1 | 4 Days | 100 | 30 | 180 | - | - | Ball-bearing | - | Polypropylene | Polypropylene | none | White | crowned | -5 | 80 | 0.188 |
Loading...
This page is Polypropylenrad, part number PPBL-100-30-40-K08-VA.
You can find the detail information about specifications and dimensions on part number PPBL-100-30-40-K08-VA.
Configure
Basic Attributes
Discharge swivel castor(mm)
Panel length(mm)
Bolt Hole Length(mm)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
Wheel bearing
Rim material
Tread material
Electrically conductive
Tread color
Tread type
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Optional Attributes
Part Number |
---|
PAA-050-18-21-G08 |
PPA-050-18-20-G08 |
PPBL-080-30-40-K08-VA |
PPBL-125-35-44-K08-VA |
PPBL-160-40-60-K12-VA |
PPBL-200-50-60-K12-VA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Discharge swivel castor (mm) | Panel length (mm) | Wheel bearing | Bolt Hole Length (mm) | Rim material | Tread material | Electrically conductive | Tread color | Tread type | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.46 € | 1 | 4 Days | 50 | 18 | 50 | 8 | 21.5 | Bearing | - | - | - | none | Black | - | - | - | 0.02 | ||
0.39 € | 1 | 4 Days | 50 | 18 | 50 | - | - | Bearing | - | - | Polypropylene | none | Black | - | -5 | 80 | 0.016 | ||
4.88 € | 1 | 4 Days | 80 | 30 | 150 | - | - | Ball-bearing | - | Polypropylene | Polypropylene | none | White | crowned | -5 | 80 | 0.152 | ||
6.38 € | 1 | 4 Days | 125 | 35 | 210 | - | - | Ball-bearing | - | Polypropylene | Polypropylene | none | White | crowned | -5 | 80 | 0.256 | ||
13.02 € | 1 | 4 Days | 160 | 40 | 300 | - | - | Ball-bearing | - | Polypropylene | Polypropylene | none | White | crowned | -5 | 80 | 0.516 | ||
13.40 € | 1 | 4 Days | 200 | 50 | 400 | - | - | Ball-bearing | - | Polypropylene | Polypropylene | none | White | crowned | -5 | 80 | 0.806 |