Tread made of elastic polyurethane, approx. 78 ° Shore A (Part Numbers)

Tread made of elastic polyurethane, approx. 78 ° Shore A
[Specifications]
・Wheel bearing: Ball-bearing
・Rim material: Molding
・Tread material: Elastic polyurethane
・Tread color: Red
・Tread type: cylindrical

[Features]
・EPUG wheels:
・wheel body made of special grey cast iron with ball bearing
・treads made of elastic polyurethane, approx.78° shore A, with very strong polyurethane cushion

[Properties]
・high load capacity
・low rolling resistance
・non-marking
・runs quietly
・sturdy, shock-resistant, moderates vibration
・(old designation: 7/..)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EPUG-125-40-50-K20
EPUG-125-50-60-K20
EPUG-150-50-60-K20
EPUG-250-50-60-K25
EPUG-250-80-80-K30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Rim material Electrically conductive Tread color Tread type Weight
(kg)

33.10 €

1 20 Days 12540310Molding---1.65

39.17 €

1 20 Days 12550400Moldingnone-cylindrical2.03

67.02 €

1 20 Days 15050450----2.74

149.11 €

1 20 Days 25050800Molding---6.9

256.42 €

1 5 Days 25080950MoldingnoneRed-9.78

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Tread material Elastic polyurethane

Tech Support