Elastic solid rubber wheel (Part Numbers)

Elastic solid rubber wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Wheel bearing: Ball-bearing, Roller bearing
・Rim material: Plastic
・Tread material: Elastic rubber
・Tread color: Grey
・Tread type: crowned, cylindrical
・Min. temperature resistance(° C): -20
・Max. temperature resistance(° C): 80

[Features]
・EGK-grey wheels:
・plastic wheel body with roller bearing and ball bearing
・tread made of elastic solid rubber, approx. 65° shore A, grey wheel color

[Properties]
・runs quietly
・non-marking
・absorbs vibration
・also available with blue wheel
・(old designation:ER)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EGK-100-36-40-K12-GRAU
EGK-125-36-51-K10-GRAU-AM-NM10
EGK-160-43-59-R20-GRAU
EGKD-200-50-60-K12-GRAU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Tread type Weight
(kg)

10.24 €

1 4 Days 10036125Ball-bearingcrowned0.332

8.17 €

1 4 Days 12536250Ball-bearingcrowned0.406

19.20 €

1 20 Days 16043300Roller bearingcrowned0.82

29.58 €

1 4 Days 20050350Ball-bearingcylindrical1.222

Loading...

  1. 1

Basic information

Rim material Plastic Tread material Elastic rubber Electrically conductive none
Tread color Grey Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support