Elastic polyurethane wheel, approx. 78 ° Shore A (Part Numbers)

Elastic polyurethane wheel, approx. 78 ° Shore A

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Wheel bearing: Ball-bearing, Ball bearing VA
・Rim material: Polyamide
・Tread material: Elastic polyurethane
・Tread color: Honey Yellow
・Tread type: crowned

[Features]
・EPSK-grey wheel series:
・polyamide 6 wheel body with ball bearing
・elastic tread

[Properties]
・runs quietly
・absorbs vibration
・(old designation:ERL)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EPSK-080-30-40-K08-VA
EPSK-100-30-40-K08-VA
EPSK-125-35-44-K08-VA
EPUK-080-35-40-K12-VA
EPUK-100-35-40-K12-VA
EPUK-125-40-50-K15-VA
EPUK-160-45-60-K20-VA
EPUK-200-50-60-K20-VA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Electrically conductive Tread color Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

10.72 €

1 4 Days 803080Ball bearing VA-Honey Yellow--0.175

12.50 €

1 4 Days 10030120Ball bearing VA-Honey Yellow--0.22

14.89 €

1 4 Days 12535130Ball bearing VA-Honey Yellow--0.31

12.35 €

1 5 Days 8035130Ball-bearingnoneBlue-Purple-20800.174

13.53 €

1 5 Days 10035180Ball-bearingnoneBlue-Purple-20800.244

25.14 €

1 5 Days 12540200Ball-bearingnoneBlue-Purple-20800.454

40.88 €

1 4 Days 16045300Ball-bearingnoneBlue-Purple-20800.912

48.15 €

1 5 Days 20050450Ball-bearingnoneBlue-Purple-20801.27

Loading...

  1. 1

Basic information

Rim material Polyamide Tread material Elastic polyurethane Tread type crowned

Tech Support