Elastik polyurethane wheel, approx. 78 ° Shore A (Part Numbers)

Elastik polyurethane wheel, approx. 78 ° Shore A

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Wheel bearing: Ball-bearing
・Rim material: Aluminum
・Tread material: Elastic polyurethane
・Tread color: Blue, Blue-Purple
・Tread type: cylindrical

[Features]
・EPUA wheels:
・die-cast aluminum wheel body with ball bearing
・tread surface made of molded polyurethane,78°shore A

[Properties]
・high load capacity
・low rolling resistance
・non-marking, runs quietly
・sturdy and shock-resistant
・absorbs vibration
・(old designation:EPA)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EPUA-100-30-40-K12
EPUA-125-40-40-K15
EPUA-150-40-50-K20
EPUA-160-50-60-K20
EPUA-160-50-60-K25
EPUA-180-50-60-K20
EPUA-180-50-60-K25
EPUA-200-50-60-K20
EPUA-200-50-60-K25
EPUA-250-50-60-K20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Electrically conductive Tread color Tread type Weight
(kg)

19.10 €

1 4 Days 10030200noneBluecylindrical0.34

29.61 €

1 4 Days 12540300noneBluecylindrical0.564

37.01 €

1 20 Days 15040350noneBluecylindrical1.05

47.16 €

1 4 Days 16050500noneBluecylindrical1.15

52.19 €

1 5 Days 16050500noneBluecylindrical1.15

51.75 €

1 4 Days 18050500noneBluecylindrical1.418

56.13 €

1 20 Days 18050500noneBluecylindrical1.38

58.02 €

1 4 Days 20050700noneBluecylindrical1.64

62.05 €

1 5 Days 20050700---1.64

69.43 €

1 4 Days 25050900noneBlue-Purplecylindrical2.19

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Aluminum Tread material Elastic polyurethane

Tech Support